Scheduled Maintenance Attention : Several of our website applications will be unavailable from Friday 05/03 08:30 PM EST through Sunday 05/05 08:30 AM EST due to Scheduled Maintenance as we work to improve performance. Thank you for your patience.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Primus Epic Radio System

Primus Epic Radio System

The Primus Epic radio system offers best-in-class integration and flexibility for communication and navigation.

The Honeywell digital remote-mounted radio system encompasses all primary radio navigation and communication functions very high frequency (VHF) omni-directional receiver (VOR), automatic direction finder (ADF), distance measuring equipment (DME), instrument landing system (ILS), VHF communication radio into a single, easy to install system. By incorporating the individual line replaceable units (LRU) within a modular cabinet, each radio function is easily reached and each radio system is readily upgradable for communication, navigation and surveillance and air traffic modernization (CNS/ATM) solutions that will be required. The system also includes a digital audio system providing audio, interphone, and passenger address systems, improving the audio performance of the aircraft as well as the pilot’s overall comfort and workload.

In addition to providing state-of-the-art radio communication and navigation performance and the established reliability of the Honeywell Primus Epic radio system, the modular radio system offers significant advantages to the original equipment manufacturer (OEM) and the operator, including:

  • Option for VHF data radio (VDR) in mini cabinet (standalone radio)
  • Fewer units for size, weight and power reductions
  • Selective calling system (SELCAL) function in audio panel, eliminating standalone unit
  • Reduced wire count
  • Inter-module communication contained within the cabinet
  • Easily upgradeable for CNS/ATM requirements

Required for the 2020 ADS-B Out Mandate on the following aircraft:

  • Dassault Falcon F900 Series, F2000 Series, F7X (EASy)
  • Dassault Falcon 2000 Classic (Non-EASy)
  • Gulfstream PlaneView Cockpits G350 / 450 / 500 / 550
  • Gulfstream IV / IV-SP / V
  • Textron Cessna Citation Sovereign – Transponder & GPS Module